Publish your products
Lundhs Ocean Floor Tiles

Lundhs Ocean Floor Tiles

Lundhs Ocean has a grey-green background with small blueish feldspar crystals. It is a 100% natural material, quarried from the mountain then cut into tiles with a selection of finishes and sizes for multi-purpose flooring alternatives. It is a versatile material for all kinds of flooring and staircases, easily combined with other building materials, or as a standout solution. Lundhs Ocean is very consistent in colour and quality, and scores high on cost vs performance ratio.

Available in six different surface finishes:

* Polished (a smooth glossy surface)
* Honed (a smooth matte surface)
* Caress (a light textured glossy surface)
* Silk (a textured matte surface)
* Flamed (a rough textured surface with lighter colour, no gloss)
* Waterjet (a textured surface with medium colour, no gloss)

Get in contact with Lundhs Real Stone

Specification
  • Natural stone from Norway. Stone type: Larvikite/Monzonite.
    Cut to size for large projects.
    Available in pre-produced sizes (mm): 300x300, 300x600, 400x600, 400x800, 600x600, 600x1200. Thickness; 10mm, 15mm, 20mm.
    Recommended suface finishes for flooring: Polished, Honed, Caress, Silk/Leather, Water Jet, Flamed.
    Weight 2730 kg/m3.

Technical specification
  • Unique ref.Lundhs_Ocean_Floor_Tiles
  • Product familyFlooring/Tiles
  • Product groupFor indoor flooring, dry and wet rooms, also spa, saunas and swimmingpool
  • TypeObject (single object)
  • Date of publishing2017-01-04
  • Edition number2
Related
  • Material mainStone
  • Material secondaryStone
  • Designed inNorway
Classification
  • BIMobject CategoryBuilding Materials - Tiles
  • IFC classificationSurface
  • UNSPSC nameStone or tile flooring
  • UNSPSC code30161706
  • Uniclass 2015 CodePr_35_93_96_57
  • Uniclass 2015 DescriptionNatural stone tiles
  • CSI MasterFormat 2014 Code09 30 33
  • CSI MasterFormat 2014 TitleStone Tiling
  • OmniClass Number23-15 17 13
  • OmniClass TitleFloor Covering Strips, Tiles, Blocks, and Slabs
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Asia North America
Åland Islands
China
United States
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit