Publish your products
Utvendige 80/65 mm persienner
Utvendige 80/65 mm persienner
Utvendige 80/65 mm persienner
    Lunex

    Utvendige 80/65 mm persienner

    4.0 out of 5 stars4.0(8 reviews)
    The Lunex C-80 external blinds with guiding in guiding rails and a C-shape slat (80 mm wide) are an elegant and highly functional design for shading equipment that is able to shade up to 85% of the sun’s radiation, and thus prevent the interior overheating. Sealing in guiding parts also contributes to the silent operation of blinds. The external blinds with guiding in guiding rails are more resistant to strong wind and are less noisy than blinds with wire-guiding. The blind is controlled by a crank handle or electric motor. Greater convenience can be achieved by connecting to automatic sun/wind controls. We offer slats in 19 colours and for orders with surfaces above 70 m2 we offer slats in any colour you choose. It is possible to connect more blinds to one control. However, if the motor is placed in the middle of the assembly, there is a maximum of 3 blinds to one control. The additional rule that there may be at most 5 bearings (revolving mechanisms) on each side of the motor must also be observed.
    Technical specification
    • Unique ref.persienner
    • Product familyExternal sunshading
    • Product groupVenetian blinds
    • TypeObject (single object)
    • Date of publishing2015-12-03
    • Edition number2
    • Height (mm)4000
    • Width (mm)4000
    Related
    • Material mainAluminium
    • Designed inCzech Republic
    • Manufactured inCzech Republic
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit