Publish your products
Finiré® 3" Round LED Recessed Lighting, Downlight, Ivalo

Finiré® 3" Round LED Recessed Lighting, Downlight, Ivalo

3.7 out of 5 stars3.7(6 reviews)

Finiré LED Recessed Lighting, from the Lutron Ivalo Collection, eliminates the guesswork of ensuring compatibility between LED fixtures, drivers and controls while guaranteeing high efficacy performance. Finiré works with Hi-lume® LED driver compatible controls and dimmers, with products such as RadioRA® 2 and HomeWorks® QS.

Features
  • 3" Downlight, Adjustable luminaires suitable for a variety of applications
  • Standard Lutron 1% driver with the new soft-on and fade-to-black dimming Ecosystem option
  • Standard 97 CRI Xicato LEDs
  • Field changeable beam spread reflector and trim assemblies
  • Field replaceable LED module and driver
  • Extended LED driver and lamp life — the fixture is rated for 50,000 hours
  • 10 year limited warranty
  • Fixture options:
    • Round, Square, Trimmed, Trimless, Pinhole, and Slotted Pinhole options
    • 17W (650m-1100lm) models providing light output equivalent to 60-75W incandescent lighting
    • NEW 29W (1750lm) Non-IC option available
    • Energy-compliant options meeting ENERGY STAR and California Title 24 standards
    • IC Airtight and Non-IC housings
    • 2700K, 3000K, 3500K Color Temperatures
    • 15°, 28°,40° and 60° field changeable beam spreads

Get in contact with Lutron Electronics

Specification
  • Beam Angle / Distribution 0 ° | 15 ° | 28 ° | 40 ° | 60 °
    Color Temperature 2700 K | 3000 K | 3500 K | 4000 K
    Height 4.9" | 6"
    Length 13.6" | 18.9"
    Lumens 650 Lumens | 850 Lumens | 1100 Lumens | 1750 Lumens
    Watts 17 watt | 29 watt
    Width 9.5"
    Weight 7.2 lbs | 8.9 lbs
    Lamp Technology LED
    Lens Micro Prism Solite | Frosted Glass | None
    Mount Type Recessed Ceiling
    Finish
    White Matte | Black Matte | Silver | Bronze | Clear Anodized and White | Clear Chrome and White | Silver and White | Black Chrome and White
    CRI (Color Rendering Index) 97
    Efficacy (lm/W) 39 lm/W to 65 lm/W
    Dimming / Dimmer Yes
    Environment Wet Location Optional
    Warranty 10 years

Technical specification
  • Unique ref.lutron-3inch-finire-round-downlight
  • Product familyGeneral Luminaries, Directional
  • Product groupIvalo Collection
  • TypeObject (single object)
  • Date of publishing2016-10-19
  • Edition number2
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryLighting - Other

Region availability

North America
Canada
United States