Publish your products
UK Athena Wireless Processor
UK Athena Wireless Processor
UK Athena Wireless Processor

    UK Athena Wireless Processor

    The Athena wireless processor is a ceiling-mounted device that integrates Clear Connect – Type X devices (such as Athena wireless nodes) with Lutron’s existing Clear Connect – Type A devices (such as Pico wireless controls and Radio Powr Savr sensors).

    Get in contact with Lutron Electronics

    Specification
    • Each wireless processor can communicate with: 

      • Clear Connect – Type X (CCX) devices (100 maximum)– Athena wireless nodes 

      • Clear Connect – Type A (CCA) devices (100 maximum)– Pico wireless controls– Radio Powr Savr occupancy / vacancy sensors (15 maximum)– Radio Powr daylight sensors (5 maximum) 

      Features 

      • Must be powered by an IEEE 802.3af-2003 or 802.3at-2009 compliant Power over Ethernet (PoE) supply, Lutron models L-POEI-G-BL or Q-POE-PNL or by others (sold separately). 

      • Connects to the network via an Ethernet connection. 

      • Local device operation will continue to function if internet connection is lost. 

      • Provides secure system access from anywhere in the world using the Lutron App if connected to the Lutron cloud via an internet connection. 

      • Supports integration via Lutron LEAP API and BACnet IP without additional interfaces. Refer to Athena API Integration specification submittal (P/N 3691208) at www.lutron.com/europe for more details. 

      • For full Athena system capabilities, see P/N 3691298 on www.lutron.com/europe 

      Model Available 

      • AKE-RF2

    Technical specification
    • Unique ref.lutron-athena-ake-rf2
    • Product familyLighting Controls
    • Product groupAthena
    • TypeObject (single object)
    • Date of publishing2025-08-19
    • Edition number1
    • Width (mm)102.67
    • Depth (mm)29.82
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit