Publish your products
Athena Clear Connect Gateway – Type X
Athena Clear Connect Gateway – Type X
Athena Clear Connect Gateway – Type X

    Athena Clear Connect Gateway – Type X

    The Athena Clear Connect Gateway – Type X is a ceiling-mounted device that integrates Clear Connect – Type X devices with Lutron's existing Clear Connect – Type A and QS devices through an Athena wired or wireless processor. The Athena Clear Connect Gateway – Type X enables compatible Lutron control systems to communicate with up to 100 Clear Connect – Type X Athena wireless nodes.

    Get in contact with Lutron Electronics

    Specification
    • Features • Must be powered by an IEEE 802.3af-2003 or 802.3at-2009 compliant Power over Ethernet (PoE) supply, Lutron models L-POEI-G-BL or Q-POE-PNL or by others (sold separately). • Connects to the network via an Ethernet connection. • Local device operation will continue to function if internet connection is lost. • Provides secure system access from anywhere in the world using the Lutron app if connected to the Lutron cloud via an internet connection. • Supports integration via Lutron LEAP API and BACnet IP without additional interfaces. Refer to Athena API Integration specification submittal P/N 3691208 at www.lutron.com/europe for more details. • For full Athena system capabilities see P/N 3691298 on www.lutron.com/europe

    Technical specification
    • Unique ref.lutron-athena-qe-rf
    • Product familyLighting Controls
    • Product groupAthena
    • TypeObject (single object)
    • Date of publishing2025-05-12
    • Edition number1
    • Height (mm)102.67
    • Width (mm)102.67
    • Depth (mm)29.82
    Classification
    • BIMobject CategoryElectrical - Controls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit