We are using cookies to provide our services

By using our services you agree to our use of cookies

;

EcoSystem® Digital Ballast, Type K Case, 5% Dimming, Non-Volatile Memory

Unique ref.: lutron-ec3d
Brand: Lutron Electronics
Product family: Lighting Controls
Product group: EcoSystem®
Date of publishing: 2010-12-22
Edition number: 2
Type: Object (single object)
Download (8)
EcoSystem compact ballasts provide high-performance dimming for any compact fluorescent application, including within an EcoSystem Lighting Control System. EcoSystem compact ballasts offer 100% to 5% dimming, providing both energy savings and lighting flexibility.

Features:
  • Continuous, flicker-free dimming from 100% to 5%
  • Compatible with EcoSystem Digital Bus control, GRAFIK Eye® QS Control Unit, and Quantum® software, allowing for integration into an existing/planned EcoSystem Lighting Control System
  • Supports standard 3-wire line-voltage phase control technology
  • Programmed rapid start design ensures full-rated lamp life while dimming and cycling
  • Lamps turn on to any dimmed level without flashing to full brightness
  • Low harmonic distortion throughout the entire dimming range
  • Frequency of operation ensures that ballast does not interfere with infrared devices
  • Inrush current limiting circuitry eliminates circuit breaker tripping, switch arcing, and relay failure
  • Protected from miswires of any input power to control lead, or from lamp leads to each other and/or ground
  • End-of-lamp-life protection circuitry ensures safe operation
  • Ultra-quiet operation
  • Non-volatile memory restores all ballast settings after power failure
  • 100% performance tested at factory

Dimming / Dimmer Yes
Type CFL Ballast Dimming
Environment Indoor
Amp Rating 0 amps to 1 amps
Depth 1"
Height 3"
Voltage 120 V to 277 V
Width 4.25"


Material main: Plastic
Material secondary: Metal
Designed in: United States
Manufactured in:

BIMobject Category: Electrical - Controls
UNSPSC name: Lamps and lightbulbs and lamp components
UNSPSC code: 3910
CSI MasterFormat 2014 Code: 26 51 13
CSI MasterFormat 2014 Title: Interior Lighting Fixtures, Lamps, And Ballasts
OmniClass Number: 23-35 47 21 15
OmniClass Title: Lighting Ballasts
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Electrical - Controls

Name Value
Application Electronic Ballast
Frequency 50 Hz — 60 Hz
Height 1 in
Length 4.875 in
Material Plastic
Voltage 120 ; 277 V
Width 3 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 4.875 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Plastic

Lutron Electronics

Properties

Name Value
Lamp Type T4

All BIM objects are real products from real manufacturers confirmed and approved