Publish your products
17-inch Low-Voltage Enclosure

17-inch Low-Voltage Enclosure

The 17-inch low-voltage enclosure accommodates one HWI-H48 dimmer interface. The enclosure accepts one 120 V~ feed to power the panel, which is self-contained in an enclosed area, thus allowing access to only the low-voltage connections when the enclosure cover is removed.

Get in contact with Lutron Electronics

Specification
  • Width 9.25"
    Height 17.25"
    Depth 3.875"
    Voltage 120 V
    Environment Indoor Use Only
    Operating Temperature 32 °F to 104 °F
    Humidity 0-90%
    Material 16-gauge galvanized sheet metal
    Weight 16 lb.
    Mounting Options Surface-Mounted | Recess-Mounted

Technical specification
  • Unique ref.lutron-hwi-lv17-homeworks
  • Product familyLighting Controls
  • Product groupHomeWorks
  • TypeObject (single object)
  • Date of publishing2019-12-19
  • Edition number1
  • Height (inches)17.25
  • Width (inches)9.25
  • Depth (inches)3.88
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • CSI MasterFormat 2014 Code26 09 26
  • CSI MasterFormat 2014 TitleLighting Control Panelboards
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit