Publish your products
Low-Voltage Enclosure 14"
Low-Voltage Enclosure 14"
Low-Voltage Enclosure 14"
Low-Voltage Enclosure 14"

    Low-Voltage Enclosure 14"

    The 14 in (35.6 cm) low-voltage enclosure provides a compact housing for mounting one processor or one system interface and up to two wire landing boards (QS-WLB). The enclosure accepts one 120 V~ (L-LV14-120) or 220-240 V~ (L-LV14-230) feed to power the panel, which is self-contained in an enclosed area, thus allowing access to only the low-voltage connections when the enclosure cover is removed.

    Get in contact with Lutron Electronics

    Specification
    • Width 9.2"
      Height 13.3"
      Depth 3.16"
      Mount Type Surface-Mounted
      Environment Indoor
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0% to 90%
      Primary Material Powder Coated Metal
      Voltage 120 V | 220 V to 240 V

    Technical specification
    • Unique ref.lutron-l-lv14-homeworks
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2019-11-30
    • Edition number1
    • Height (inches)13.3
    • Width (inches)9.2
    • Depth (inches)3.16
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Distribution
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit