Publish your products
Radio Powr Savr™ Wireless Occupancy Sensor, 360 deg Coverage, Ceiling Mount, 3-Settings

Radio Powr Savr™ Wireless Occupancy Sensor, 360 deg Coverage, Ceiling Mount, 3-Settings

Radio Powr Savr™ wireless ceiling-mounted, battery-powered, passive infrared (PIR) sensors automatically control lights to compatible dimming or switching devices. These sensors utilize exclusive Lutron XCT™ Technology for fine motion detection and can be mounted to different ceiling materials using multiple ceiling-mount methods.

Get in contact with Lutron Electronics

Specification
  • Dimming / Dimmer Yes
    Type Occupancy/Vacancy | Vacancy | Passive Infrared | Lights On/Off | Dimming
    Environment Indoor
    Coverage 324 ft² to 676 ft²
    Height 1.125"
    Voltage 24 V
    Width 3.5625"

Technical specification
  • Unique ref.lutron-lrf2-ocr2b
  • Product familyLighting Controls
  • Product groupRadio Powr Savr™ Series
  • TypeObject (single object)
  • Date of publishing2010-05-28
  • Edition number2
  • Height (inches)1.13
  • Width (inches)3.56
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • UNSPSC nameElectrical equipment and components and supplies
  • UNSPSC code3912
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit