Set your location and language to prioritise localised information. Continue
Lumaris LED Linear Lighting, Ivalo

Lumaris LED Linear Lighting, Ivalo

4.7 out of 5 stars4.7(6 reviews)
Lumaris LED Linear Lighting, is a sleek small profile LED linear system, bringing high quality 90+ CRI uninterrupted lines of LED illumination with guaranteed compatibility between LED fixture, driver and controls.

Principal Features
  • Standard Lutron® UL® Listed Hi-lume® A-Series LED Driver delivers continuous, flicker-free dimming from 100% down to 1% of measured light output.
  • 50,000 hours rated LED system life (LED and driver).
  • 90+ CRI Standard.
  • 24 V- constant voltage input to fixture.
  • Plastic removable end caps with aluminum extruded body.
  • Frosted extruded polymer lens.
  • Available in multiple length options.
  • Aluminum anodized finish available in silver and black. Painted white finish.
  • Low profile design.
  • Indoor applications only.
  • Standard mounting hardware included.
  • Multiple fixtures can be linked together for seamless integration (daisy-chain).
  • 2-Wire forward phase neutral based controls are generally for residential applications. 3-Wire and EcoSystemR controls are generally for commercial applications.
  • Standard 6 ft (1.8 m) 18 AWG (1.0 sq mm) cord included (cannot be routed through walls).
  • Use in-wall rated wire for standard installations.
  • Available in 5 W / ft LED option.
  • UL and cUL Listed.
  • RoHS compliant.
  • Lumen maintenance: L70 at 104 °F (40 °C) - 60,000 hours.
  • Ambient operating temperature: 32 °F to 104 °F (0 °C to 40 °C).
Specification
  • Lamp Technology LED
    Lens Frosted | Clear | Diffused
    Beam Angle / Distribution Linear
    Mount Type Surface Mount
    Finish
    Anodized Silver | Black | White | Brown
    CRI (Color Rendering Index) 95 CRI
    Efficacy (lm/W) 52 lm/W to 57 lm/W
    Dimming / Dimmer Yes
    Environment Damp Locations
    Color Temperature 2700 K | 3000 K | 3500 K
    Height 0.5" | 0.7"
    Length 6" | 12" | 18" | 24" | 36" | 48"
    Lumens 250 Lumens | 300 Lumens
    Voltage 24 V
    Watts 2.5 watt | 5 watt | 7.5 watt | 10 watt | 15 watt | 20 watt
    Width 1.25"

Technical specification
  • Unique ref.lutron-lumaris
  • Product familyDirect/Indirect
  • Product groupIvalo Collection
  • TypeObject (single object)
  • Date of publishing2019-11-27
  • Edition number2
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryLighting - Other

Region availability

North America
Canada
United States