Publish your products
QS Sensor Module, Wired and Wireless Inputs, 434 MHz - North America

QS Sensor Module, Wired and Wireless Inputs, 434 MHz - North America

The QS Sensor Module (QSM) integrates Lutron® wireless and wired sensors and controls through the QS communication link to Energi Savr Node™ units, GRAFIK Eye® QS, Quantum®, and Sivoia® QS shades and draperies.

Features:
  • Uses Clear Connect™ RF Technology for communication with Radio Powr Savr™ occupancy sensors, Radio Powr Savr daylight sensors, and Pico® wireless controllers
  • Connects to four Lutron wired sensors or controls—occupancy sensors, daylight sensors, EcoSystem® infrared (IR) receivers, or EcoSystem wallstations
  • Powered by the QS link—no line voltage connections are required
  • Compatible with the entire Energi Savr Node (ESN) product family
  • Compatible with GRAFIK Eye QS
  • Compatible with Sivoia QS shades and draperies

Get in contact with Lutron Electronics

Specification
  • Type Sensor Control
    Environment Indoor
    Height 1.1875"
    Voltage 24 V
    Width 4.0625"

Technical specification
  • Unique ref.lutron-qsm2
  • Product familyBuilding Controls
  • Product groupQSM
  • TypeObject (single object)
  • Date of publishing2010-12-22
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit