Publish your products
Energi Savr Node for DALI

Energi Savr Node for DALI

The Energi Savr Node unit is a DIN-rail mounted controller for DALI-compliant digital addressable loads. It provides DALI bus power and control for two independent DALI buses with up to 64 DALIcompliant digital addressable loads each. The Energi Savr Node unit also provides direct connections and power for the following Lutron devices: Occupancy sensors, Daylight sensors, IR receivers, QS devices.

Get in contact with Lutron Electronics

Specification
  • Type DALI Bus Controller Node
    Environment Indoor
    Amp Rating 0 amps to 1 amps
    Depth 2.4375"
    Height 3.5625"
    Voltage 220 V to 240 V
    Width 6.4"

Technical specification
  • Unique ref.lutron-qsne-2dal
  • Product familyLighting Controls
  • Product groupEnergi Savr Node
  • TypeObject (single object)
  • Date of publishing2019-11-30
  • Edition number1
  • Height (inches)3.56
  • Width (inches)6.4
  • Depth (inches)2.44
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit