Publish your products
Energi Savr Node QS Phase Adaptive Fixture Controller

Energi Savr Node QS Phase Adaptive Fixture Controller

The Energi Savr Node QS family is a group of modular products for the control of lighting loads. This product is compatible with Quantum and QS systems.

Get in contact with Lutron Electronics

Specification
  • Amp Rating 0 amps to 10 amps
    Depth 3"
    Height 3.5625"
    Voltage 220 V to 240 V
    Width 8.5"
    Type Fixture Controller
    Environment Indoor

Technical specification
  • Unique ref.lutron-qsne-4a
  • Product familyLighting Controls
  • Product groupEnergi Savr Node
  • TypeObject (single object)
  • Date of publishing2019-11-30
  • Edition number1
  • Height (inches)3.56
  • Width (inches)8.5
  • Depth (inches)3
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit