Publish your products
Vive PowPak Relay Module with Softswitch
Vive PowPak Relay Module with Softswitch
Vive PowPak Relay Module with Softswitch

    Vive PowPak Relay Module with Softswitch

    The PowPak Relay Module with Softswitch is a radio-frequency (RF) device that uses Lutron patented Softswitch technology to control general-purpose loads based on input from Pico remote controls and Radio Powr Savr occupancy and daylight sensors. An optional, low-voltage dry contact closure output (CCO) is available to communicate occupancy status to 3rd-party systems such as HVAC controllers. Communication with RF input devices, such as Pico remote controls and Radio Powr Savr sensors, is accomplished using Lutron Clear Connect RF Technology. These products are also compatible with the Vive hub which enables a simple setup process using a standard web browser on any Wi-Fi enabled phone, tablet or computer. It also enables control and monitoring of all Vive devices. The Vive hub can be added at any time.

    Get in contact with Lutron Electronics

    Specification
    • Type Wireless Lighting Control
      Environment Indoor
      Amp Rating 5 amps to 16 amps
      Depth 1.25"
      Height 4"
      Voltage 120 V to 277 V
      Width 2.8"

    Technical specification
    • Unique ref.lutron-vive-powpak-relaysoftswitch
    • Product familyLighting Controls
    • Product groupVive by Lutron
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    • Height (inches)4
    • Width (inches)2.8
    • Depth (inches)1.25
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • UNSPSC nameElectrical equipment and components and supplies
    • UNSPSC code3912
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17
    • OmniClass TitleDimmer Control Switches

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit