Publish your products
Large Magnetic Cable Tie Mount, white, UL Listed 15lbs

Large Magnetic Cable Tie Mount, white, UL Listed 15lbs

Features: Magnet Strength: Neodymium magnet rated and tested at 15lbs pull strength. Secure Organization: Offer a secure and tidy solution for bundling and organizing cables, preventing tangling, and ensuring efficient workflow. Damage-Free Installation: With no drilling or adhesives required, magnetic cable management products prevent surface damage, making them ideal for temporary setups or leased spaces. Quick Setup and Reconfiguration: Facilitate swift installation and effortless repositioning, allowing for rapid adjustments to accommodate changing needs or layouts. Tool-Free Installation: With no need for tools or fasteners, magnetic cable-tie mounts enable quick and effortless setup, saving time and reducing labor requirements. Space-Saving Solution: By securely holding cables in place without the need for additional hardware, magnetic cable-tie products help optimize space and reduce clutter in work areas or equipment racks.
Specification
  • Specifications: White polymer cable-tie holder- with a standard size opening of 0.23” x 0.11” 15lbs neodymium triple plated (NiCuNi) magnet. Ability to Rotate 360° Plenum Rated
Technical specification
  • Unique ref.62416
  • Product familyCable Management, Cable Holders & Tie Mounts
  • Product groupMagnetic Cable Tie Mounts
  • Date of publishing2024-11-07
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Hanging Systems
  • OmniClass Number23-35 33 25 15
  • OmniClass TitleHorizontal Electrical Wire Raceways
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit