Publish your products
Large Magnetic Cable Tie Mount, black, UL Listed 15lbs

Large Magnetic Cable Tie Mount, black, UL Listed 15lbs

Large Magnetic Cable Tie Mount, black, UL Listed 15lbs Part # 62417 Features: Magnet Strength: Neodymium magnet rated and tested at 15lbs pull strength. Secure Organization: Offer a secure and tidy solution for bundling and organizing cables, preventing tangling, and ensuring efficient workflow. Damage-Free Installation: With no drilling or adhesives required, magnetic cable management products prevent surface damage, making them ideal for temporary setups or leased spaces. Quick Setup and Reconfiguration: Facilitate swift installation and effortless repositioning, allowing for rapid adjustments to accommodate changing needs or layouts. Tool-Free Installation: With no need for tools or fasteners, magnetic cable-tie mounts enable quick and effortless setup, saving time and reducing labor requirements. Space-Saving Solution: By securely holding cables in place without the need for additional hardware, magnetic cable-tie products help optimize space and reduce clutter in work areas or equipment racks.
Specification
  • Specifications: Black polymer UV resistant cable-tie holder- with a standard size opening of 0.23”x0.11” 15lbs neodymium triple plated (NiCuNi) magnet. Ability to Rotate 360° Plenum Rated
Technical specification
  • Unique ref.62417
  • Product familyCable Management, Cable Holders & Tie Mounts
  • Product groupMagnetic Cable Tie Mounts
  • TypeBuilding Material
  • Date of publishing2024-11-07
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls
  • OmniClass Number23-35 33 25 15
  • OmniClass TitleHorizontal Electrical Wire Raceways
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit