Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
magdaddy-and-dakota-systems/products/a76535eb-3643-4867-ad5f-c337f13cf41e
Home
Categories
Electrical
Distribution
4 Hole Corner Angle w/ Short Spring Channel Nuts Pre-assembled Fitting for Strut
Available in United States
Dakota Systems: A Division of MagDaddy
Follow
4 Hole Corner Angle w/ Short Spring Channel Nuts Pre-assembled Fitting for Strut
Hole Corner Angle w/ Short Spring Channel Nuts
Download
Technical specification
Technical specification
Unique ref.
DS-L13
Product family
Strut Systems, Fittings
Product group
Corner Angles
Type
Building Material
Date of publishing
2025-02-13
Edition number
1
Related
Related
Material main
Galvanized steel
Classification
Classification
BIMobject Category
Electrical - Distribution
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Natural Gas Generator, GTA28E, 400-500 kW, 60 Hz
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download