Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
magdaddy-and-dakota-systems/products/ac159046-ef18-4149-82dc-e5a5b1cc0f63
Home
Categories
Electrical
Distribution
Dakota Rigid IPS Clamp, 1 1/4"
Available in United States
Dakota Systems: A Division of MagDaddy
Follow
Dakota Rigid IPS Clamp, 1 1/4"
Huge time savings! Push, Click, Done Quickly installed and removed High strength yield No measuring required No power tools required Clean and organized appearance Easily prefabricated Patent Pending Made in USA
Download
Technical specification
Technical specification
Unique ref.
DS-PC-114IPS-PT
Product family
Conduit & Pipe Supports, Clamps
Product group
IPS Conduit Clamps
Type
Building Material
Date of publishing
2025-02-13
Edition number
1
Links
Links
Product url
https://magdaddyusa.com/products/dakota-ips-clamp-1-1-4/
Technical description
https://magdaddyusa.com/wp-content/uploads/2024/04/RigidIPS-SpecSheet.pdf
Related
Related
Material main
Carbon Steel
Classification
Classification
BIMobject Category
Electrical - Distribution
OmniClass Number
23-35 33 25 15
OmniClass Title
Horizontal Electrical Wire Raceways
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Diesel Generator, QSX15 Series 450-500 kWe 60Hz
3.9
(
8
)
Download
Vertiv
Vertiv™ CoolLoop Thermal Wall
Download
Cummins
Diesel Generator, QST30 Series 750-1000 kWe 50/60Hz
4.6
(
7
)
Download
Atkore
P1211 thru P1217 - Universal Pipe Clamp
Download