Publish your products
3/4" Magnetic J-Hook, top mounted

3/4" Magnetic J-Hook, top mounted

FEATURES: Top performing J Hooks Magnet rated at 90 lbs pull strength J-Hook rated 17 lbs Fully Assembled Easy Installation Permanent or Temporary Installations Can Be Reused and Repositioned Time savings Safer working conditions Mag Daddy J-Hooks will support all types of data comm and low voltage cables, such as CAT 5, CAT 5e, CAT6, CAT 6a, fiber optic, and innerduct. J-Hooks can be attached to a variety of structures and are Plenum Rated. Locations: Steel, Beams, Purlins, Ceiling Decks, Drop Ceiling Channels, Metal Joists, Frame Rail, Screw Heads, Metal Washer, etc.
Specification
  • 3/4” diameter J-hook with 1/4″-20 machine thread screw secured to the back of the J-hook with a permanent 90lbs neodymium cup magnet. JH12 Cable Capacity CABLE TYPE QTY CAT.5e 16 CAT. 6 10 CAT. 6A 2-5
Technical specification
  • Unique ref.JH12MT
  • Product familyCable Management, J-Hooks
  • Product groupMagnetic J-Hooks (Top Mount)
  • TypeObject (single object)
  • Date of publishing2024-11-07
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • OmniClass Number23-35 33 25 15
  • OmniClass TitleHorizontal Electrical Wire Raceways
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit