Publish your products
Magnetic Standoff Kit: 7lb Magnetic Mount w/ M3 Threaded Nylon Tapped Hex Spacers

Magnetic Standoff Kit: 7lb Magnetic Mount w/ M3 Threaded Nylon Tapped Hex Spacers

Features: Magnet Strength: Magnets rated and tested at 5lbs pull strength. Versatile installation: Allows panel builders and technicians to easily add or remove hardware from their installations as well as quick repair access. Cost-effective solution: Eliminates the need for a brand new panel build, easily add to your control panel, and move things around to fit your needs rather than the panel box.
Specification
  • Specifications: M3 X 0.5 Male Threaded Magnet Mount, 5LB, .394” (10mm) M3 X 0.5 F/F Threaded, 2” (5mm). Hex Spacer, .709” (18mm) Long M3 X 0.5 Phillips Flat Head Screw, .394” (10mm) Long Kit hardware is good for 3 boards
Technical specification
  • Unique ref.PCBM700T
  • Product familyCable Management, Standoffs
  • Product groupMagnetic Standoffs
  • Date of publishing2024-11-07
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Hanging Systems
  • OmniClass Number23-35 33 25 15
  • OmniClass TitleHorizontal Electrical Wire Raceways
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit