We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

HS L1.5 Series High Security Sensor

Unique ref.: hs-l1-5
Brand: Magnasphere
Product family: Security Contacts
Product group: HS Series
Date of publishing: 2019-08-25
Edition number: 1
Type: Object (single object)
Download (10)

MAGNASPHERE Introduces the HS L1.5 Series High Security Sensor – The Next Generation MAGNASPHERE Technology – Listed to UL 634 Level 1 High Security. The L1.5 Sets the New Standard for Safes, Vaults and Other High Security Applications.


  • Tested to 9th edition UL 634 Level 1 high security (both in-swing and out-swing doors)
  • Made with MAGNASPHERE® switch technology
  • Single and Dual alarm contacts
  • NO adjustment required for installation
  • NO brackets needed for most out-swing door installations 
  • Solid color-coded lead wires 
  • Integrated removal/pry tamper (no back plates)
  • Low profile
  • Two hole mounting
  • Low cost
  • Made in America


Keywords; Door status contact, Door status sensor, Fire door contact, Fire rated contact, Door position sensor, Door sensor, Door contact, door switch, Door opening sensor, Access control door contact, Access door fault contact, Access door fault sensor, Access control switch, Fire classified door sensor, Fire classified door contact, Fire door accessory, bms, ul634, ul294, ul681, ul10C, Simple apparatus, Passive, Intrinsic safety, Hazardous location, Outdoor rated, Suitable for outdoor use, safe, vault, armored

CONSTRUCTION AND TECHNICAL SPECIFICATIONS

Aluminum Case: Silver-Gray

Wire Lead Type: Solid Color-Coded, 22 AWG

Hermetically Sealed Switch Contacts

Fully Epoxy Potted Assembly

Single Alarm Contacts: One Closed Loop or One Open Loop

Dual Alarm Contacts: Two Closed Loop, One Open Loop + One Closed Loop, or Two Open Loop

Integrated Removal Tamper Circuit: Closed Loop

Max Current: 0.25 A

Resistive Max Voltage: 30 VDC

Max Power: 0.250 W

Operating Temperature: -40° C to +80°C

Suitable for outdoor and indoor use.

Intended for Connection to UL Listed Compatible Control Panels


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Security, Cameras & Accessories
IFC classification: Object
UNSPSC name: Locks and security hardware and accessories
UNSPSC code: 461715
Uniclass 1.4 Code: JW
Uniclass 1.4 Description: Communications, security, safety and protection systems
NBS Reference Code: 75-50-40
NBS Reference Description: Building Security
CSI MasterFormat 2014 Code: 11 97 00
CSI MasterFormat 2014 Title: Security Equipment
OmniClass Number: 23-29 11 21
OmniClass Title: Security Sensors
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Security, Cameras & Accessories

Name Value
Height 2.25 in
Length 4.25 in
Width 1 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 4.25 in

All BIM objects are real products from real manufacturers confirmed and approved