Publish your products
Aluminium Framed Magnetic Dry-Erase Whiteboards
Magnatag

Aluminium Framed Magnetic Dry-Erase Whiteboards

Top quality whiteboards with porcelain-like magnetic dry-erase surface that will not stain, crack or fade over a lifetime of daily use.

Features:

  • 1-1/8" Wide Perimeter Trim
  • Satin Anodized 6063 T-5 Tempered Aluminum Frame
  • 1-1/8" Panel Thickness
  • Maximum Width 13' (single steel max)
  • Maximum Height 4' (single steel max)
  • Durable Injected Molded Corners
  • Twist Grip Mounting hardware makes for perfect placement of whiteboard regardless of studs
  • Meets ASTM E-84 with a Class A fire rating based on the following results: Flame spread – 0; smoke developed – 50
  • Easy To Order
  • Simple Install

All Magnatag whiteboards are manufactured in the USA and available on short lead times. Browse over 2300 printed whiteboard systems on our website


Technical specification
  • Unique ref.plain-magnetic-whiteboard
  • Product familyWhiteboards
  • Product groupMagnetic
  • TypeObject (single object)
  • Date of publishing2023-02-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • IFC classificationFurnishing Element
  • ETIM CodeEC012123
  • ETIM NameWhiteboard
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_25_96
  • Uniclass 2015 DescriptionWhiteboards
  • CSI MasterFormat 2014 Code10 11 00
  • CSI MasterFormat 2014 TitleVisual Display Units
  • OmniClass Number23-19 11 19
  • OmniClass TitleWriting Boards
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

North America
United States