Publish your products
Magnetic Access

Magnetic Access

4.1 out of 5 stars4.1(28 reviews)
A facility is only as good as its barrier. However, modern solutions demand not only innovative and future-oriented engineering but also environmentally compatible and energy-saving technology. Magnetic.Access barriers meet these demands completely: While the MHTM™ MicroDrive and the MGC control secure decisive advantages for you and optimise the benefit of your facility, the housing and the VarioBoom do not leave anything to be desired.
Specification
  • Drive The MHTM™ MicroDrive is not only astonishing because of its small dimensions. You get 100% more torque at a power input reduced by 75 %. Motor, motor control and earing are combined in one unit. Control The MGC control is located directly under the hood and offers extensive opportunities for expansion via optional plug-in modules. The barrier is operated via GUI-supported control keys and a large display. Housing The housing of aluminium and the base of stainless steel offers the best available protection against corrosion. In addition, the design is convincing and can easily be customised. VarioBoom The new VarioBoom improves the perception and increases the passage. Comprehensive options facilitate an individual design of the VarioBoom and provide additional supplementary functions like optical displays, lights, etc.
Technical specification
  • Unique ref.Magnetic-Access
  • Product familyMHTM MicroDrive
  • Product groupAutomatic Vehicular Barriers
  • TypeObject (single object)
  • Date of publishing2016-12-06
  • Edition number1
  • Height (mm)915
  • Width (mm)360
  • Depth (mm)315
Related
  • Material mainAluminium
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryEngineering & Infrastructure - Road Accessories
  • IFC classificationElectrical Element
  • Uniclass 2015 CodePr_40_70_22_06
  • Uniclass 2015 DescriptionBarrier parking control units
  • CSI MasterFormat 2014 Code01 55 00
  • CSI MasterFormat 2014 TitleVehicular Access and Parking
  • OmniClass Number23-39 11 11 15
  • OmniClass TitleTraffic Barriers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit