We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Pedestrian Gate mWing - Speed gate - Full Height

Unique ref.: mWing-Full-Height-Center-Module
Brand: Magnetic Autocontrol
Product family: FlowMotion
Product group: Pedestrian gates
Date of publishing: 2019-03-27
Edition number: 1
Type: Showcase (model)
Download (4)
Sensor Wing Gate (speed gate) for Access Control in office, industry and administration buildings with:
- Comfortable contactless passage
- Convenient transit due to complete opening of wings
- Pleasant design for greater user acceptance
- Easy usage through clear validation indication
- Intuitive passenger guidance due to illumination option
- Different passage width options from 600 to 900 mm for convenient barrier-free access, luggage and material transportation
- Silent and smooth operation
- High passenger frequency (speed gate)
- Quick opening times (0.6s – 1 s depending on wing size)
- Early open functionality
- Open gate option
- Indoor and outdoor installation
- Usage in controlled and un-controlled access areas
- No under-crawling
- No over-climbing through different wing height options from 850 to 1,800 mm
- Controlled internal gate area for additional passenger safety
- Prevention of tailgating or backpacking
- Detection of passage direction
- Locking against forced entry
- Secure position or free rotation during power outage or alarm

Control and drive system:
- Integrated control system with display for parameterization and set-up
- MHTM drive system for minimum 10 million opening and closing cycles
- Connection for 100 – 240 VAC, 50/60 Hz
- Connections for all current card reader systems
- 8 digital inputs with free allocable functions
- 4 digital outputs and 6 output relays for illumination control and status readout (free allocable)

Housing material:
- 2 component-polyurethane mDure
- Highly resistant to impacts, scratches and abrasion
- Resistant against corrosion, UV light, detergents and disinfectants
- Environmentally friendly disposal as household garbage
- Glass elements for lane separation
- Enclosure protection rating: IP54

Dimensions:
- Dimensions of housing: 1300 x 180 x 1050 mm (W x H x D)
- Passage width: 600 mm (standard lane) or 900 mm (wide lane)
- Installation space for readers: 60 x 80 x 40 mm (W x H x D)

Module types & versions:
- Module types: left end module, right end module and middle module
- Wing height: half-height wing (900mm) and full height wing (1800mm)

Installation:
- Screw mounting on stable floor surface
- Alternative mounting on unfinished floor by use of adjustable foundation frame
- Alternative glue mounting by use of a metal base plate
- Temperature range: -30 to +50 °C

Options & Accessories:
- Customer-specific colour versions
- LED frame illumination in Green/Red
- LED floor illumination in White
- Passage indicator Green/Red (Gate end display GED)
- Buzzer
- Signalization LED
- Ethernet interface
- Foundation mounting frame
- Attachment set
- Emergency push button
- Guiding rail system mGuide


Material main: 2C Polyurethane
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Other
IFC classification: Furnishing Element
Uniclass 1.4 Code: JW40
Uniclass 1.4 Description: Access control systems
Uniclass 2.0 Code: SS-25-32-60
Uniclass 2.0 Description: Pedestrian Access Point Control Barrier Systems
Uniclass 2015 Code: Ac_20_85_63
Uniclass 2015 Description: Pedestrian security checking
NBS Reference Code: 25-32-60
NBS Reference Description: Pedestrian Access Point Control Barrier Systems
CSI MasterFormat 2014 Code: 11 14 13
CSI MasterFormat 2014 Title: Pedestrian Gates
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved