Publish your products
Windsor® Scotchgard™ Architectural Shingle

Windsor® Scotchgard™ Architectural Shingle

Our Most Dimensional

Crafted in the high-dimension, designer style, and made with our industry-leading NEX® Rubberized Asphalt, Windsor® Scotchgard™ shingles deliver extreme all-weather resilience, a Class 4 hail impact rating, and include granules that reduce algae streaks and help clean the air of emission pollutants.

Best in Class

Windsor® Scotchgard™ was the industry’s first designer shingle to be constructed of polymer modified asphalt, opening the benefits of this superior shingle-making technology to the highest shingle category.

Windsor® Scotchgard™ shingles are Class 4 rated for impact (highest rating possible), and meet IBHS’s stringent FORTIFIED™ Roof requirements.

Specification
  • Technical Specs

    Length: 38-1/4″
    Width: 19-1/4″
    Exposure: 5-3/4″
    Nailing Area: 1-1/4″
    Laminate Bonds: 5
    Wind Seals: 3

    Testing Compliance

    ASTM D7158 Class H
    ASTM D3462
    ASTM D3161 Class F
    ASTM D3018 Type I
    ASTM E108 Class A Fire Rating
    CSA A123.5
    FBC Approval #14809
    UL 2218 Class 4
    ICC Approval – ESR-3150
    ICC-ES AC438

    Shipping Specifications

    SKU: 285
    Package Color: Gold/Green/White
    Bundles/SQ: 5
    Shingles/SQ: 65
    SQ/Pallet: 6
    SQ/Truckload: 78

Technical specification
  • Unique ref.windsor-scotchgard-architectural-shingle
  • Product familyShingles
  • Product groupScotchgard™
  • TypeObject (single object)
  • Date of publishing2025-03-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEC011784
  • ETIM NameBituminous roof shingle
  • Uniclass 2015 CodePr_25_93_72_08
  • Uniclass 2015 DescriptionBitumen membrane shingles
  • CSI MasterFormat 2014 Code07 31 00
  • CSI MasterFormat 2014 TitleShingles and Shakes
  • OmniClass Number23-13 39 15
  • OmniClass TitleRoof Shingles

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit