Publish your products
Windsor® Starter Shingle Accessory

Windsor® Starter Shingle Accessory

Windsor Starter Shingles

The first row of shingles fortifies the rest. Installed with Windsor® shingles, Windsor® Starter Shingles are color-blended to match the shingles, feature Scotchgard™ Protector from 3M, and made with NEX® Polymer Modified Asphalt. 

Starter Shingles for Windsor Shingles

A new roof requires more than just shingles. It’s a cohesive, coordinated system of 5 parts: 1) ice & water barrier, 2) underlayment, 3) starter shingles, 4) field (roofing) shingles, and 5) hip & ridge shingles.

Windsor® starter shingles are designed to to fortify the first course of shingles most prone to wind uplift, shingle blow-off, and moisture migration.

Note: If starter shingles are selected for the installation of Windsor® shingles, BOTH Smart Start™ starter shingles and Windsor® starter shingles are required.

Specification
  • Technical Specs

    Length: 38-1/4″
    Width: 13-1/4″
    Exposure: 5-3/4″
    Nailing Area: 1-1/4″

    Testing Compliance

    ASTM D3462
    UL 2218 Class 4

    Shipping Specifications

    SKU: 212
    Package Color: Green/Blue
    Bundles/SQ: 3
    Shingles/Bundle: 22
    Bundles/Pallet: 24
    Bundles/Truckload: 576

Technical specification
  • Unique ref.windsor-starter-shingle-accessory
  • Product familyAccessories
  • Product groupStarter Shingles
  • TypeObject (single object)
  • Date of publishing2025-03-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEC011784
  • ETIM NameBituminous roof shingle
  • Uniclass 2015 CodePr_25_93_72_08
  • Uniclass 2015 DescriptionBitumen membrane shingles
  • CSI MasterFormat 2014 Code07 31 00
  • CSI MasterFormat 2014 TitleShingles and Shakes
  • OmniClass Number23-13 39 15
  • OmniClass TitleRoof Shingles

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit