Publish your products
Wildwood Cladding - Sahara Collection
Wildwood Cladding - Sahara Collection
Wildwood Cladding - Sahara Collection
Wildwood Cladding - Sahara Collection

    Wildwood Cladding - Sahara Collection

    Composite cladding for high-performance rainscreen systems.

    Proper material choice is critical. Rainscreen systems are one of the most effective methods to manage moisture and mitigate its damage to structures.

    Wildwood composite cladding features an exclusive PermaTech cap layer that protects against fading and staining. A durable composite core ensures exceptional resistance to rotting, cracking, insects and decay. The material never needs sanding, staining or painting, making it perfect for difficult-to-reach applications.

    The Eden Collection is available in 4 different options:

    • Mulga
    • Palo
    • Sumac
    • Bamboo

    Inspired by the desert, you’ll find these beautiful options are anything but barren. Our Sahara pantones draws inspiration from arid, sandy landscapes and includes rich tones that would be at home in any climate.

    Specification
    • Product Performance

      Approved for use in High Velocity Hurricane Zones (HVHZ)

      Meets or exceeds the requirements of NFPA 268, Standard Test Method for Determining Ignitability of Exterior Wall Assemblies Using a Radiant Heat Energy Source.

      Meets or exceeds requirements of CA SFM 12-7A-1, Materials and Construction Methods for Exterior Wildlife Exposure – Exterior Wall Siding and Sheating.

      Meets the requirements of ASTM E84 Flame Spread Index (FSI) Class B (FSI 65).

      Technical Specifications

      • Suitable for horizontal or vertical applications.
      • Available in a variety of lengths and widths for more design solutions.
        • 1x6: .75 in. x 6 in., lengths - 12 ft., 16 ft. and 20 ft.
        • 1x8: .75 in. x 7.25 in. x 12 ft.
        • 1x12: .75 in. x 11.25 in. x 12 ft.
      • Contains 94% pre- and post-consumer recycled content, is free of toxic chemicals or preservatives, and is manufactured using sustainable processes.
      • Approved for use in High Velocity Hurricane Zones (HVHZ)
      • Meets or exceeds the requirements of NFPA 268, Standard Test Method for Determining Ignitability of Exterior Wall Assemblies Using a Radiant Heat Energy Source.
      • Meets or exceeds requirements of CA SFM 12-7A-1, Materials and Construction Methods for Exterior Wildlife Exposure – Exterior Wall Siding and Sheathing.
      • Meets the requirements of ASTM E84 Flame Spread Index (FSI) Class B (FSI 65).
    Technical specification
    • Unique ref.fiberon-sahara-collection-composite-cladding
    • Product familyFiberon Cladding
    • Product groupComposite Cladding
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • CSI MasterFormat 2014 Code07 46 43
    • CSI MasterFormat 2014 TitleComposition Siding
    • OmniClass Number23-13 37 15
    • OmniClass TitleExterior Siding

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States