We are using cookies to provide our services

By using our services you agree to our use of cookies

Automatic door - Bi-parting sliding with fixed leaves, reduced top rail only

Unique ref.: bps_a20_1r_wf
Brand: Manusa
Product family: AUTOMATIC DOORS
Product group: Sliding doors
Width (mm): 2852
Height (mm): 3000
Depth (mm): 180
Date of publishing: 2018-06-21
Edition number: 1
Type: Object (single object)
Download (3)
The standard Bi-parting sliding door is the most popular automatic and functional door. Recommended for public entrances and exits high traffic flow of people, or where the safety of the users is linked to the flow of traffic.

BI-PARTING SLIDING DOOR WITH SLIDING AND FIXED LEAVES A20-1R MODEL

MANUSA automatic sliding door, bi-parting, 2 sliding leaves and 2 fixed leaves. The complete doorset is in compliment with the European Standard EN16005 about safety in use in power-operated pedestrian doors. It is composed of the following items:
  • VISIO 125 operator, certified according to EN60335, composed of: motor group with two three-phase AC motors powered with a single-phase 230V/50Hz network (115V/60Hz on request); position and speed magnetic encoder; control board with performance level “d” according to EN13849 with monitored functioning and motor management system with inverter technology with voltage and frequency independent adjustment (VVVF); Direct Drive transmission (without reduction gear); backup batteries to allow opening and closing of the door in case of power failure (user-configurable). All housed in an extruded aluminium header frame 125 mm high and 180 mm deep in a powder coated / anodized finishing (chart available). Manufactured according to the Standard 9001:1000 of quality management systems.
  • MANUSA leaves with A20-1R aluminium profiles, consisting of: one top rail 50 mm high and 20 mm thick with a glass fixed with structural silicone, in powder coated / anodized finishing (chart available). Tempered / laminated glass 10 mm thick.
  • MANUSA program selector, which allows users to choose between the following modes: automatic, open, closed, exit only and partial opening. This selector is equipped with a digital display that alerts the user of any malfunction, and features as a standard a locking PIN code to protect access to the change-mode function, according to EN16005 for doorsets in escape routes and emergency exits.
MANUSA monitored sensors, with performance level “c” (level “d” if the door is located in escape routes or emergency exits) according to EN13849, in compliance with the Standard EN16005.


Material main: Aluminium
Material secondary: Glass
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Doors - Sliding
IFC classification: Door
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Sliding

Name Value
Color RAL color chart and wide range of anodized
Glazing Thickness 10 mm — 12 mm
Material Aluminium and glass
Maximum Door Height 3000
Maximum Door Width 5810
Opening Height 3000
Opening Width 2852

All BIM objects are real products from real manufacturers confirmed and approved