Unique ref.: | bps_a20_2r_wf |
---|---|
Brand: | Manusa |
Product family: | AUTOMATIC DOORS |
Product group: | Sliding doors |
Width (mm): | 2852 |
Height (mm): | 3000 |
Depth (mm): | 180 |
Date of publishing: | 2018-06-21 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.manusa.com/en/portfolio/standard-sliding-door/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | http://www.manusa.com/download.php?name=planosweb/02-OPERADORES-OPERATORS/... |
Technical description: | http://www.manusa.com/download.php?name=planosweb/02-OPERADORES-OPERATORS/... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/manusa/product/bps_a20_2r_wf
Material main: | Aluminium |
---|---|
Material secondary: | Glass |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Doors - Sliding |
---|---|
IFC classification: | Door |
Name | Value |
---|---|
Colour | RAL color chart and wide range of anodized |
Glazing Thickness | 10 mm — 10 mm |
Material | Aluminium and glass |
Maximum Door Height | 3000 mm |
Maximum Door Width | 5810 mm |
Opening Height | 3000 mm |
Opening Width | 2852 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | RAL color chart and wide range of anodized |
Material | Aluminium and glass |
BIMobject®