Publish your products
Car parks high-speed door
Car parks high-speed door
Car parks high-speed door
Car parks high-speed door
    Manusa

    Car parks high-speed door

    The parking roll-up door is a vertical-opening high-speed door specifically designed to be instal- led in car park entrances to control access or exit of people or vehicles. The door comprises two side stiles that guide the flexible fabric made of 2mm PVC on top of a polyes- ter mesh, that gives it a robust and safe appearance.
    Specification
    • The self-repairing roll-up parking door is a high-speed door specifically designed to be installed in the driveways of car parks, allowing the control of vehicle access or egress. In addition, its functional design improves the efficiency and security of the door. This type of high-speed door is silent, which reduces disturbance to neighbours. In addition, its low-maintenance motor and self-repairing cover minimise possible breakdowns. The door is made up of a steel head where the PVC curtain is collected and runs between two lateral steel guides. The reinforced tarpaulin gives it a robust and secure appearance.
    Technical specification
    • Unique ref.car-parks-high-speed-roll-up-door
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (mm)4000
    • Width (mm)4000
    Related
    • Material mainSteel
    • Material secondaryPVC
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor