Publish your products
EI Fire Rated Hermetic Automatic Door
Manusa

EI Fire Rated Hermetic Automatic Door

The EI 90 fire rated hermetic door ensures optimum performance in critical situations by combining durability, fire resistance and structural integritiy. Both the EI hermetic door leaf and the frame form an efficient solution that not only guarantees an airtight closure, but also a high resistance to the spread of fire and smoke, while at the same time protecting the building.
Specification
  • * Fire tests in accordance with UNE EN 1634-1:2016+A1:2018 obtained on the operator side, the opening frame and the leaf. Tests carried out on the side of the operator exposed to fire and the opposite side of the operator exposed to fire. * Fire resistance up to 90 minutes with the operator's side not exposed to fire, and fire resistance up to 60 minutes with the operator's side exposed to fire. * Smoke test according to UNE EN 13501-2:2023 successfully passed, both in hot and cold smoke. * Air permeability tests, obtaining the highest certifications in this respect. * Visio+ hermetic HD operator that guarantees high levels of airtightness and incorporates IoT technology. * Single slide (left / right) and automatic closing in case of fire or alarm. * Flush mounted vision panel option (450 x 450 mm) * Pull handle (600 mm) and recessed handle on the opposite side of the operator. * HPL finish with a choice of up to 10 colors.
Technical specification
  • Unique ref.EI-fire-rated-hermetic-automatic-door
  • Product familyAUTOMATIC DOORS
  • Product groupHermetic Door
  • TypeObject (single object)
  • Date of publishing2024-11-19
  • Edition number1
  • Height (mm)2400
  • Width (mm)1600
Related
  • Material mainAluminium
  • Material secondaryLaminate
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 39 13
  • CSI MasterFormat 2014 TitleAirtight Doors
  • OmniClass Number23-17 19 11 13
  • OmniClass TitleSliding Door Gear
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit