Publish your products
High speed fold up door Ferpal
High speed fold up door Ferpal
High speed fold up door Ferpal
High speed fold up door Ferpal
High speed fold up door Ferpal
High speed fold up door Ferpal
    Manusa

    High speed fold up door Ferpal

    Stacking type high-speed door with vertical opening, consisting of guides fabric, color to choose and with the possibility of transparent peepholes. Parameterizable control panel. Active security by means of crossed photocells barrier.
    Specification
    • The high-speed fold-up door has been designed for intensive use in large outdoor openings, thanks to its great resistance to draughts. Its air tightness means that different working areas can be isolated, allowing for units to be prepared, compartmentalised and climatised for better worker comfort. The reinforcing crossbars on the fabric protect the inside from adverse environmental conditions. Its high resistance to wind and its size make it the best solution for outdoor openings. The Manusa fold-up doors are a great option in industrial doors. The variety of configuration options available means that the door can be customised in line with project requirements.
    Technical specification
    • Unique ref.high-speed-fold-up-door-ferpal
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (mm)7000
    • Width (mm)7000
    Related
    • Material mainSteel
    • Material secondaryPVC
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27 13
    • OmniClass TitleAccess Doors