Publish your products
High-speed reinforced aluminium roll-up door Alumroll
High-speed reinforced aluminium roll-up door Alumroll
High-speed reinforced aluminium roll-up door Alumroll
High-speed reinforced aluminium roll-up door Alumroll
High-speed reinforced aluminium roll-up door Alumroll
    Manusa

    High-speed reinforced aluminium roll-up door Alumroll

    Rapid roll-up door, consisting of guides and head in lacquered or anodised aluminium. PVC canvas with polyester fabric, colour to choose. Control panel with variator. Active security by means of crossed photocells barriers and possibility of lower skirt with resistive band.
    Specification
    • The high-speed roll-up reinforced aluminium door has been designed to increase air tightness and offer a high-quality finish. Its anodised aluminium structure provides an ideal appearance that is primarily required in sectors where, apart from product functionality, image and appearance are a determining factor for their pro duction lines, such as the food sector. The high-speed reinforced aluminium door stands out for its elegant lines and its integrated safety. Just like all our products, it can be customised to each project thanks to the different configurations available.
    Technical specification
    • Unique ref.high-speed-reinforced-aluminium-roll-up-door-alumroll
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (mm)4000
    • Width (mm)4000
    Related
    • Material mainAluminium
    • Material secondaryPVC
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27 13
    • OmniClass TitleAccess Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit