Publish your products
High speed roll-up door self-repairing RS
High speed roll-up door self-repairing RS
High speed roll-up door self-repairing RS
High speed roll-up door self-repairing RS
High speed roll-up door self-repairing RS
    Manusa

    High speed roll-up door self-repairing RS

    Rapid roll-up door, consisting of guides and head in lacquered or stainless steel, with self-repairing system in the guides in the event of the fabric derailing. Soft bottom flap. Active security through crossed photocell barriers.
    Specification
    • The self-repairing door is the best option for all accesses and separations of the different working areas. Thanks to its self-repairing system, it guarantees a high level of air tightness and excellent wind resistance, making it one of the most competitive doors on the market. The side zip system offers a self-repair system, as the fabric separates from the guide to avoid breakage in the event of minor impact. When the door is raised, this zip re-inserts itself into the side guides, making the door operational again. Our high-speed self-repairing doors are a unique, innovative solution capable of adapting to any space with high traffic, for example in goods loading and unloading areas.
    Technical specification
    • Unique ref.high-speed-roll-up-self-repairing-RS-door
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (mm)4000
    • Width (mm)4000
    Related
    • Material mainSteel
    • Material secondaryPVC
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27 13
    • OmniClass TitleAccess Doors