Publish your products
Access control - Slim Gate access control speedlane with swing panels
Manusa

Access control - Slim Gate access control speedlane with swing panels

Slim Gate: Secure door entry systems with swing panels
Slim Gate is the latest innovation in access control systems where security, high comfort level for the user and design are essential.

Specification
  • SLIM GATE: ACCESS CONTROL SPEEDLANE WITH SWING PANELS

    Slim Gate is the latest innovation in access control where security, high comfort level for the user and design are essential to secure door entry systems.

    Main characteristics
    Access door entry system controlled by swing glass panels.
    Suitable for the access surveillance of people entering into offices, sport facilities, leisure areas, etc.
    An elegant module supports the glass panels. Maximum security for anti-blocking.
    Maximum anti-blocking security for persons.
    Maximum antifraud control by movement supervision.
    Adaptable to other security systems or access controls already installed.
    Adaptable to any architectonic project.
    Possibility to personalize the top lid of the modules.
    Wide range of accessories: fingerprint reader, biometric reader, face access control, digital fingerprint reader.
    Three sizes of swing panels:
    • 300 x 600 mm for passage width of 650 mm
    • 300 x 980 mm for passage width of 900 mm
    • 425 x 600 mm for passage width of 650 mm

Technical specification
  • Unique ref.slim_gate
  • Product familyACCESS CONTROL
  • Product groupSPEED LANE
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
Classification
  • BIMobject CategoryDoors - Security Doors
  • IFC classificationDoor
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit