Automatic door - Single slide left A20-2 without fixed panel
Manusa

Automatic door - Single slide left A20-2 without fixed panel

The standard single sliding door is the most popular automatic and functional door. Recommended for public entrances and exits high traffic flow of people, or where the safety of the users is linked to the flow of traffic.
Specification
  • SINGLE-SLIDE LEFT OPENING DOOR WITH SLIDING LEAF A20-2R MODEL MANUSA automatic sliding door, left single-slide, 1 sliding leaf for a space: …… mm high, …… mm width, with a …… mm clear width. The complete doorset is in compliment with the European Standard EN16005 about safety in use in power-operated pedestrian doors. It is composed of the following items: VISIO 125 operator, certified according to EN60335, composed of: motor group with two three-phase AC motors powered with a single-phase 230V/50Hz network (115V/60Hz on request); position and speed magnetic encoder; control board with performance level “d” according to EN13849 with monitored functioning and motor management system with inverter technology with voltage and frequency independent adjustment (VVVF); Direct Drive transmission (without reduction gear); backup batteries to allow opening and closing of the door in case of power failure (user-configurable). All housed in an extruded aluminium header frame 125 mm high and 180 mm deep in a powder coated / anodized finishing (chart available). Manufactured according to the Standard 9001:1000 of quality management systems. MANUSA leaf with A20-2R aluminium profiles, consisting of: one top rail and one bottom rail 50 mm high and 20 mm thick with a glass fixed with structural silicone, in powder coated / anodized finishing (chart available). Tempered / laminated glass 10 mm thick. MANUSA program selector, which allows users to choose between the following modes: automatic, open, closed, exit only and partial opening. This selector is equipped with a digital display that alerts the user of any malfunction, and features as a standard a locking PIN code to protect access to the change-mode function, according to EN16005 for doorsets in escape routes and emergency exits. MANUSA monitored sensors, with performance level “c” (level “d” if the door is located in escape routes or emergency exits) according to EN13849, in compliance with the Standard EN16005.
Technical specification
  • Unique ref.ssl_a20_2r_wof
  • Collection setAUTOMATIC DOORS
  • CollectionSliding doors
  • TypeObject (single object)
  • Date of publishing2020-05-29
  • Edition number1
  • Height (mm)3000
  • Width (mm)2077
  • Depth (mm)180
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor

Region availability

South America Europe North America Asia Africa Oceania
Argentina
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Bolivia
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Brazil
Austria
Aruba
Iran
Angola
Cook Islands
Chile
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Colombia
Belgium
Belize
Israel
Botswana
Fiji
Ecuador
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Falkland Islands (Islas Malvinas)
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
French Guiana
Croatia
Canada
Lebanon
Cameroon
Kiribati
Guyana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Peru
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Suriname
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Uruguay
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Venezuela
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Grenada
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Guadeloupe
Bangladesh
Gabon
Samoa
Hungary
Guatemala
Bhutan
Ghana
Solomon Islands
Iceland
Haiti
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Honduras
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Jamaica
Cambodia
Kenya
Tonga
Italy
Martinique
China
Lesotho
Tuvalu
Jersey
Mexico
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Montserrat
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Nicaragua
Georgia
Madagascar
Vanuatu
Lithuania
Panama
Hong Kong
Malawi
Luxembourg
Puerto Rico
India
Mali
Macedonia (FYROM)
Saint Kitts and Nevis
Indonesia
Mauritania
Malta
Saint Lucia
Japan
Mauritius
Moldova
Saint Pierre and Miquelon
Kazakhstan
Mayotte
Monaco
Saint Vincent and the Grenadines
Kyrgyzstan
Morocco
Montenegro
Saint-Barthélemy
Laos
Mozambique
Netherlands
Sint Maarten
Macau
Namibia
Norway
The Bahamas
Malaysia
Niger
Poland
Trinidad and Tobago
Maldives
Nigeria
Portugal
Turks and Caicos Islands
Mongolia
Republic of the Congo
Romania
U.S. Virgin Islands
Myanmar (Burma)
Reunion
Russia
United States
Nepal
Rwanda
San Marino
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe