Publish your products
Steel high-speed roll-up door  Fenroll
Steel high-speed roll-up door  Fenroll
Steel high-speed roll-up door  Fenroll
Steel high-speed roll-up door  Fenroll
Steel high-speed roll-up door  Fenroll
Steel high-speed roll-up door  Fenroll
    Manusa

    Steel high-speed roll-up door Fenroll

    Rapid roll-up door, consisting of guides and head in lacquered or stainless steel. PVC canvas with polyester fabric, colour to choose. Control panel with variator. Active security by means of crossed photocells barriers and possibility of lower skirt with resistive band.
    Specification
    • The Manusa high-speed roll-up steel door provides an ideal solution for areas with heavy traffic consisting of vehicles and moving machinery as well as pedestrians. The high-speed roll-up steel door is the best solution for areas with heavy traffic, such as warehouses or loading bays. Thanks to its compact size, it can be installed in industrial units to compartmentalise different work zones. It is extremely wind resistant, thus preventing draughts and increasing comfort in the areas where operators are working. The versatility of our high-speed steel doors means that they can be adapted to customer requirements through the different options and configurations on offer.
    Technical specification
    • Unique ref.steel-high-speed-roll-up-door-fenroll
    • TypeObject (single object)
    • Date of publishing2025-10-27
    • Edition number1
    • Height (mm)4500
    • Width (mm)4500
    Related
    • Material mainSteel
    • Material secondaryPVC
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27 13
    • OmniClass TitleAccess Doors