Publish your products
Access Control - Swing Gate door entry system
Manusa

Access Control - Swing Gate door entry system

4.3 out of 5 stars4.3(9 reviews)

Swing Gate: door entry systems 
Combinable with other equipment such as turnstiles and speed lanes , in order to provide the installation with an access control system adapted to users with special needs.

Specification
  • SWING GATE: access control with swing panels

    Combinable with other equipment such as turnstiles and speed lanes, in order to provide the installation with  an access control system adapted to users with special needs.

    Main characteristics:
    Combinable with other devices such as turnstiles and slim gates in order to provide the installation the access control adapted to users special needs (people with reduced mobility or small goods).
    Transparency and sophistication.
    High comfort level for the user.
    Wide range of stainless steel and glass panel versions.
    Adaptable to any architectonic project.
    Wide range of accessories: fingerprint reader, biometric reader, face access control, digital fingerprint reader.
    With 650 mm swing panel: 700 mm passage width
    With 900 mm swing panel: 950 mm passage width
    With 1.100 mm swing panel: 1.150 mm passage width

Technical specification
  • Unique ref.swing_gate
  • Product familyACCESS CONTROL
  • Product groupSWING GATE
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
Classification
  • BIMobject CategoryDoors - Security Doors
  • IFC classificationDoor
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit