Publish your products
Access Control- Trio gate turnstile
Manusa

Access Control- Trio gate turnstile

4.8 out of 5 stars4.8(13 reviews)
Trio: tripod turnstile The turnstiles are the most classic and secure way to protect areas of restricted access.
Specification
  • TRIO GATE
    The tripod turnstiles are the most classic and secure way to protect areas of restricted access.

    Main characteristics
    Trio Gate 1: box tripod turnstile
    Trio Gate 2: compact tripod turnstile
    Suitable for the access control of people entering into offices, sport facilities, leisure areas, etc.
    Adaptable to other security systems or access control  already installed. Such as fingerprint reader, biometric reader, face access control, digital fingerprint reader.
    Adaptable to any architectonic project.
    Wide range of accessories.

Technical specification
  • Unique ref.trio_gate
  • Product familyACCESS CONTROL
  • Product groupTURNSTILE
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
  • Width (mm)570
Classification
  • BIMobject CategoryDoors - Security Doors
  • IFC classificationDoor
  • UNSPSC nameGate barrier systems
  • UNSPSC code46161510
  • OmniClass Number23-29 13 23
  • OmniClass TitleAccess Control Turnstiles

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit