Publish your products
Sound absorbing element Mappycubic
Sound absorbing element Mappycubic
Sound absorbing element Mappycubic
Sound absorbing element Mappycubic

    Sound absorbing element Mappycubic

    MAPPYCUBIC is a sound-absorbing cube developed to reduce reverberation in very large spaces, in fact it is distinguished by its nature of 6 sound-absorbing faces which provide high acoustic correction power.

    MAPPYCUBIC is covered with a removable Trevira yarn to facilitate subsequent cleaning.

    The product is CE marked, contributes to the LEED score and is certified BS1D0 as fire reaction.

    Specification
    • Dimensions 250 x 250 x 250 mm; 500 x 500 x 500 mm

      Acoustic absorption Aeq = 0.33 - 1.49

    Technical specification
    • Unique ref.mappycubic
    • Product familyAcoustic comfort and acoustic furniture for interior design
    • Product groupMappycubic
    • TypeBuilding Material
    • Date of publishing2018-12-11
    • Edition number1
    Related
    • Material mainPolyester
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationBuilding Element
    • UNSPSC nameAcoustical insulation
    • UNSPSC code30141601
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 23 11 13
    • OmniClass TitleAcoustical Ceilings

    Region availability

    Europe Asia Africa Oceania
    Åland Islands
    Bahrain
    Morocco
    New Zealand
    Albania
    Iran
    Tunisia
    Andorra
    Israel
    Austria
    Jordan
    Belarus
    Kuwait
    Belgium
    Oman
    Bosnia and Herzegovina
    Qatar
    Bulgaria
    Saudi Arabia
    Croatia
    Syria
    Cyprus
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Yemen
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit