We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Mappyfiber

Unique ref.: mappyfiber
Brand: Mappy Italia
Product family: Acoustic comfort and acoustic furniture for interior design
Product group: Mappyfiber
Date of publishing: 2019-02-04
Edition number: 1
Type: Object (single object)
Download (10)

Mappyfiber® is the new acoustic panel for sound and thermal insulation with flat or curved edges on one or both sides. Each panel is produced entirely in Italy and it is composed exclusively by polyester fibers coated with a Trevira Fabric to provide a further elegance when it is used as design element: any panel perfectly combines the aesthetic style and decorative effect with the highest technical performances. Furthermore Mappyfiber® panels can be completely customized to the needs of the client with digitally printed pictures on one or both sides. Mappyfiber® complies with the latest safety regulations in public places: in case of fire it does not spread flames nor it emits toxic fumes.

Polyester fibers are perfectly safe because they do not pose any health risk and do not degrade over time. Furthermore they are environmentally-friendly because they are totally recyclable and are obtained from post consumer PET plastic bottles. The panel can be used in places with high humidity because it is permeable to water vapor and allows a correct transpiration of walls and ceilings. Mappyfiber® is a decorative panel suitable to improve the acoustic comfort of any room reducing the reverberation and the echo effect with efficiency and elegance. Its aesthetic quality meets indeed the multiple needs of interior designers as well as those of architects.

Applications:

Each panel has been designed to be assembled together with others in an array to create decorative compositions for walls and ceilings. This unique product reduces the noise and provides a total creative freedom improving also the viewing experience. Mappyfiber® is the perfect product for public and private spaces such as: kindergartens, schools, recreation rooms in general, music rooms, recording studios, theaters, cinemas, nightclubs, dance halls, pubs, hospitals, offices, conference centres, hotels, restaurants, cafeterias, gyms, spas, swimming pools, shops, and shopping malls. Mappyfiber® panels can be easily installed with hooks and wires on walls and ceiling.

Dimensions 600 x 600 mm; 1200 x 600 mm and more upon request

Acoustic absorption aw = 1; NRC = 1

Density 50-66 kg/m3

Fire performance B s1 d0

Leed: EAP2, EAC2, MRC3, MRC5, IAQC9, IT04-17060701

Low VOC content

CE marking 



Material main: Polyester
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Acoustics
IFC classification: Building Element
UNSPSC name: Acoustical insulation
UNSPSC code: 30141601
Uniclass 1.4 Code: L6816
Uniclass 1.4 Description: Acoustic insulation
Uniclass 2.0 Code: PR-56-06-02
Uniclass 2.0 Description: Acoustic Insulation
Uniclass 2015 Code: Ss_25_25_05
Uniclass 2015 Description: Acoustic panel systems
NBS Reference Code: 56-06-02
NBS Reference Description: Acoustic Insulation
This product is available in:
Africa
  • Morocco
  • Tunisia
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Iran
  • Israel
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • New Zealand

BIMobject SEEK Properties

Building Materials - Acoustics

Name Value
Color Trevira Fabric color swatches available
Material Polyester
Method of Installation Mappyfiber is provided with an installation kit
Noise Reduction Coefficient 1
Recyclable Yes
Standards, Certification, and Documentation CE Mark
VOCs and Formaldehyde Low

All BIM objects are real products from real manufacturers confirmed and approved