Publish your products
Acoustic insulation panel Mappysil CR 404
Acoustic insulation panel Mappysil CR 404
Acoustic insulation panel Mappysil CR 404

    Acoustic insulation panel Mappysil CR 404

    Mappysil CR 404 is an eco-friendly and a high-performance panel for acoustic and thermal insulation of pipes and ductwork. It has a very low flammability in fact it is classified as Class A according to ASTM E 84. It is a composite material consisting of three layers: an aluminum foil finish reinforced with fiberglass scrim that provides mechanical strength and corrosion resistance; a high density flexible eco-vinyl limp available in different weights to increases the mass and to improve the sound insulation; a polyester mat to decouple the heavy barrier from the noise source. The polyester fibers are safe and do not pose any health risk. Furthermore they are environmentfriendly because they obtained from post consumer PET plastic bottles.

    Applications:
    Mappysil CR 404 is the ideal product for acoustic insulation of pipelines, HVAC ducts, outlet columns, heat exchangers, compressors and engines. The application of a protective cover, a barrier and a decoupler in a single step lowers the installation costs.

    Specification
    • Dimentions 1000 x 25 mm, 10 m

      Weight 4 kg/m2

      Acoustic Insulation Rw = 28 dB; STC = 28 dB

      Thermal conductivity 0.033 W/mK

      Water vapour resistance coefficient μ = 24000

      Leed: EAP2, EAC2, MRC3, MRC5, IAQC9, IT04-17060701

      Low VOC content

    Technical specification
    • Unique ref.mappysil-cr-404
    • Product familyHVAC & Plumbing
    • Product groupMappysil CR 404
    • TypeBuilding Material
    • Date of publishing2018-12-12
    • Edition number1
    • Width (mm)1000
    • Depth (mm)25
    Related
    • Material mainPolyester
    • Material secondaryRubber
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationBuilding Element
    • UNSPSC nameAcoustical insulation
    • UNSPSC code30141601
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 23 11 13
    • OmniClass TitleAcoustical Ceilings

    Region availability

    Europe Asia Africa Oceania
    Åland Islands
    Bahrain
    Morocco
    New Zealand
    Albania
    Iran
    Tunisia
    Andorra
    Israel
    Austria
    Jordan
    Belarus
    Kuwait
    Belgium
    Oman
    Bosnia and Herzegovina
    Qatar
    Bulgaria
    Saudi Arabia
    Croatia
    Syria
    Cyprus
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Yemen
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit