We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Mappywood

Unique ref.: mappywood
Brand: Mappy Italia
Product family: Acoustic comfort and acoustic furniture for interior design
Product group: Mappywood
Date of publishing: 2019-02-05
Edition number: 1
Type: Object (single object)
Download (9)

Mappywood is an elegant acoustic absorption system for walls and ceilings made of wooden interlocking modular boards. It is manufactured with selected components chosen considering their neutrality towards the environment, with the scope of obtaining zero impact. Mappywood is available with a microperforated or grooved surface and Silsonic (polyester fiber mat) in the cavity to obtain excellent acoustic absorption performances. The wide range of finishes meets the multiple needs of interior designers and architects.

Applications:

Mappywood finds its use in private and collective environments, such as auditorium, cinemas, theaters and conference rooms, offices, waiting rooms, libraries, showrooms as well as home theaters, reading room and lounges.

Dimensions: Veneer: 2784 x 192 x 16 mm; NWG (new wood generation): 3000 x 192 x 16 mm

Acoustic Absorption αw = NRC = 0.90 (Mappywood Grooved 14/2); αw = NRC = 0.85 (Mappywood microperforated)

Reaction to fire MDF: B s2 d0


Material main: Wood
Material secondary: Polyester
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Acoustics
IFC classification: Building Element
UNSPSC name: Acoustical insulation
UNSPSC code: 30141601
Uniclass 1.4 Code: L6816
Uniclass 1.4 Description: Acoustic insulation
Uniclass 2.0 Code: PR-56-06-02
Uniclass 2.0 Description: Acoustic Insulation
Uniclass 2015 Code: Ss_25_25_05
Uniclass 2015 Description: Acoustic panel systems
NBS Reference Code: 56-06-02
NBS Reference Description: Acoustic Insulation
This product is available in:
Africa
  • Morocco
  • Tunisia
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Iran
  • Israel
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • New Zealand

BIMobject SEEK Properties

Building Materials - Acoustics

Name Value
Material Wood
Noise Reduction Coefficient aw = 0.9 NRC = 0.9
Panel Thickness 16 mm
Thickness 16 mm
Width 3600 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Wood

All BIM objects are real products from real manufacturers confirmed and approved