Publish your products
Acoustic and decorative panel Mappywood MP (0,5mm hole)
Acoustic and decorative panel Mappywood MP (0,5mm hole)

    Acoustic and decorative panel Mappywood MP (0,5mm hole)

    MAPPYWOOD MP The family of perforated panels combines the beauty of wood with the precision of the holes on the MDF in the various patterns. Our microperforated panels are suitable for the decoration of walls and ceilings and thanks to the wide range of finishes we can offer essences in wood, laminates, melamine and lacquering directly on MDF. Any other customization in drilling is available on request. All the panels are available in Veneer finishes as well as Preconstituted Veneer, Melamine and Laminated.
    Specification
    • SLATS DIMENSIONS • Standard length 2800 mm • Standard width 192 mm Other dimensions on request PANEL DIMENSIONS • Standard length 600 mm • Standard width 600 mm, 1200 mm Other dimensions on request
    Technical specification
    • Unique ref.mappywood-MP-005
    • Product familyAcoustic comfort and acoustic furniture for interior design
    • Product groupMappywood
    • TypeObject (single object)
    • Date of publishing2020-09-24
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryPolyester
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationBuilding Element
    • UNSPSC nameAcoustical insulation
    • UNSPSC code30141601
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 23 11 13
    • OmniClass TitleAcoustical Ceilings

    Region availability

    Europe Asia Africa Oceania
    Åland Islands
    Bahrain
    Morocco
    New Zealand
    Albania
    Iran
    Tunisia
    Andorra
    Israel
    Austria
    Jordan
    Belarus
    Kuwait
    Belgium
    Oman
    Bosnia and Herzegovina
    Qatar
    Bulgaria
    Saudi Arabia
    Croatia
    Syria
    Cyprus
    Türkiye
    Czech Republic
    United Arab Emirates
    Denmark
    Yemen
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit