Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
marbodal/products/7d459646-4a1b-4f6d-85e0-6782c09aa064
Home
Categories
Kitchen
Kitchen Cabinets
Panel Base cabinet island
Unavailable in United States
Marbodal
Follow
Panel Base cabinet island
Panel. - Flat with slightly rounded edge. - 16mm MDF. - Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Download
Specification
Specification
Width: 200mm - 2400mm Height: 870mm Depth: 16mm
Technical specification
Technical specification
Unique ref.
10221440
Product family
Panel
Product group
Panel
Type
Object (single object)
Date of publishing
2018-03-11
Edition number
1
Height (mm)
870
Depth (mm)
16
Links
Links
Product url
https://www.marbodal.se/kok/
Installation instructions
http://www.marbodal.se/kok/produktfakta/
Product certification
http://www.marbodal.se/proffs/hallbarhetmiljo/
Technical description
http://www.marbodal.se/kok/produktfakta/
Related
Related
Material main
MDF
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Sweden
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa L-shape Touch
Download
Pacific Stainless Products Inc
Cabinet Series A
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Noblessa
Noblessa Straigt Touch
Download