Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
marbodal/products/5bb0aa62-f8a4-4799-ad50-d39e135b6278
Home
Categories
Kitchen
Kitchen Cabinets
Sink base cabinet 2025060 Arkitekt Plus
Unavailable in United States
Marbodal
Follow
Sink base cabinet 2025060 Arkitekt Plus
Door Arkitekt Plus White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Download
Specification
Specification
Base cabinet for sink and waste sorting.
Technical specification
Technical specification
Unique ref.
12012025060
Product family
Arkitekt Plus
Product group
Corner base
Type
Object (single object)
Date of publishing
2018-03-11
Edition number
1
Height (mm)
704
Width (mm)
600
Depth (mm)
565
Links
Links
Installation instructions
http://www.marbodal.se/kok/produktfakta/
Product certification
https://www.marbodal.se/projekt-arkitekt/ekoprestanda/
Technical description
http://www.marbodal.se/kok/produktfakta/
Related
Related
Material main
MDF
Material secondary
MFC board
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
42.74
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Sweden
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Noblessa
Noblessa L-shape Touch
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa Straigt Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download