Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
marbodal/products/22c52bba-6b96-4380-b4e1-1e3c22a0f1c3
Home
Categories
Kitchen
Kitchen Cabinets
Base cabinet for sink 2026060 Arkitekt Plus
Unavailable in United States
Marbodal
Follow
Base cabinet for sink 2026060 Arkitekt Plus
Door Arkitekt Plus White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Download
Specification
Specification
Hidden door hinges. Sink cabinet with two recycling bins. Waste bins mounted in the side of the cabinet. Width: 455mm Height: 320mm Depth: 280mm
Technical specification
Technical specification
Unique ref.
12012026060
Product family
Arkitekt Plus
Product group
Corner base
Type
Object (single object)
Date of publishing
2018-03-11
Edition number
1
Height (mm)
704
Width (mm)
600
Depth (mm)
565
Links
Links
Installation instructions
http://www.marbodal.se/kok/produktfakta/
Product certification
http://www.marbodal.se/proffs/hallbarhetmiljo/
Technical description
http://www.marbodal.se/kok/produktfakta/
Related
Related
Material main
MDF
Material secondary
MFC board
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
22.729
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Sweden
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Noblessa
Noblessa L-shape Touch
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa Straigt Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download