Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
marbodal/products/5a31c884-73c6-4fc3-9819-1b0ea9b7219d
Home
Categories
Kitchen
Kitchen Cabinets
Wall cabinet 5350020 White
Unavailable in United States
Marbodal
Follow
Wall cabinet 5350020 White
4.8
(5 reviews)
- Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Download
Specification
Specification
Open wall cabinet.
Technical specification
Technical specification
Unique ref.
12015350020
Product family
Arkitekt Plus
Product group
Wall cabinet
Type
Object (single object)
Date of publishing
2018-03-11
Edition number
1
Height (mm)
864
Width (mm)
200
Depth (mm)
330
Links
Links
Installation instructions
http://www.marbodal.se/kok/produktfakta/
Product certification
http://www.marbodal.se/proffs/hallbarhetmiljo/
Technical description
http://www.marbodal.se/kok/produktfakta/
Related
Related
Material main
MDF
Material secondary
MFC board
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
9.74
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Region availability
Europe
Sweden
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa L-shape Touch
Download
Pacific Stainless Products Inc
Cabinet Series A
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Noblessa
Noblessa Straigt Touch
Download