Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
marbodal/products/feada6c0-a6ab-43de-ada3-4eb57b398206
Home
Categories
Kitchen
Kitchen Cabinets
L-Shaped Kitchen two walls
Unavailable in United States
Marbodal
Follow
L-Shaped Kitchen two walls
4.4
(21 reviews)
Door Arkitekt Plus White. - Flat with slightly rounded edge. - 19mm MDF. - Color NCS S 0500-N, water-based UV- hardened. - Nordic Swan Ecolabel.
Download
Specification
Specification
Showcase L-Shaped Kitchen
Technical specification
Technical specification
Unique ref.
Kitchen_Type04
Product family
Showcase
Product group
L-Shaped Kitchen two walls
Type
Showcase (model)
Date of publishing
2018-07-20
Edition number
1
Height (mm)
2278
Links
Links
Product url
https://www.marbodal.se/kok/arkitekt-plus/frost/
Installation instructions
http://www.marbodal.se/kok/produktfakta/
Product certification
https://www.marbodal.se/projekt-arkitekt/ekoprestanda/
Technical description
http://www.marbodal.se/kok/produktfakta/
Related
Related
Material main
MDF
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furniture
UNSPSC name
Cabinets
UNSPSC code
30161801
OmniClass Number
23-21 19 15 33 11
OmniClass Title
Residential Kitchen Specialty Casework
Region availability
Europe
Sweden
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Noblessa
Noblessa L-shape Touch
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Kalamazoo Outdoor Gourmet
ARCADIA OUTDOOR APPLIANCE CABINETS & BACK PANELS
Download
Danver Stainless Outdoor Kitchens
Bartender Station Cabinets
3.8
(
6
)
Download