Publish your products
Sizal - Furniture fabric
Marboss

Sizal - Furniture fabric

In the SIZAL collection we combined natural fibers with the flax, which is the component used for hundreds of years in the textile industry. Due to this combination we obtained a very eco-friendly fabric. Sizal is also perfect for people who want to be close to nature in their own flat. 

    • Basic technical data:
    • Composition: 50% Viscose, 30% Linen,  20% Pes  
    • Weight: 710 g/ m²
    • Width 150cm
    • Test Martindale 51 000 cycles


    Technical specification
    • Unique ref.sizal_texture
    • Product familyMarboss - textiles
    • Product groupTextiles
    • TypeObject (single object)
    • Date of publishing1917-11-13
    • Edition number1
    • Width (mm)1500
    Links
    Related
    • Material mainFabric
    • Material secondaryFabric
    • Designed inTürkiye
    • Manufactured inTürkiye
    • Weight Net (Kg)0.71
    Classification
    • BIMobject CategoryFabrics - All Fabrics
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_35_57_88
    • Uniclass 2015 DescriptionTextiles
    • OmniClass Number23-13 19 11 13
    • OmniClass TitleTextiles

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit